Pull Handles
steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 14.38 | 0% |
10-19 | £ 12.94 | 10% |
20-49 | £ 12.22 | 15% |
50-99 | £ 11.50 | 20% |
100+ | £ 10.79 | 25% |
Round steel bar.
Finish: precision ground and high gloss chromium plated surface. Chromium coloured brass cover washers included.
Minimum stress resistance 1000N.