Tray Handle
collapsible, s/s
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 94.10 | 0% |
| 3-4 | £ 89.40 | 5% |
| 5-9 | £ 84.69 | 10% |
| 10+ | £ 79.99 | 15% |
Stainless steel. AISI 304, polished.
Spring return handle, returns from working to resting position when released.
See cut-out details for mounting dimensions.
Stress resistance: min. 200N