Tray Handle
collapsible, s/s
Units | Price/unit after discount | Applied Discount |
1-2 | £ 77.44 | 0% |
3-4 | £ 73.57 | 5% |
5-9 | £ 69.70 | 10% |
10+ | £ 65.82 | 15% |
Holder & handle: die-cast aluminium GD-AlSi9Cu3 (alloy 226). Powder coated, hallf matt in black (similar to RAL 9005) or orange (RAL 2009).
Arbors & restoring springs: stainless steel.
Self-acting resilient handle made of aluminium for backside screw mounting.
Stress resistance: min. 800N.
Screw attachment from the front available on request. Other colour combinations available on request.