Tray Handle
collapsible, s/s
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 80.98 | 0% |
| 3-4 | £ 76.93 | 5% |
| 5-9 | £ 72.88 | 10% |
| 10+ | £ 68.83 | 15% |
Holder & handle: die-cast aluminium GD-AlSi9Cu3 (alloy 226). Powder coated, hallf matt in black (similar to RAL 9005) or orange (RAL 2009).
Arbors & restoring springs: stainless steel.
Self-acting resilient handle made of aluminium for backside screw mounting.
Stress resistance: min. 800N.
Screw attachment from the front available on request. Other colour combinations available on request.