Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.38 | 0% |
20-49 | £ 3.94 | 10% |
50-99 | £ 3.72 | 15% |
100-499 | £ 3.29 | 25% |
500+ | £ 2.85 | 35% |
Body: die cast zinc, bright chrome plated.
Insert: steel.
Not supplied: KEY - order separately.
Keys
Insert driver compression latch enabling tight securing of enclosure door. Via welding a fastening nut (M 8) to the enclosure frame the fastening stud can be engaged and turned until the enclosure door is adequately tightened and secured (use triangle 7 key A0102.AW0060 to activate driver).
Security cover type can be secured with wire or cable tie for tamper evident security.
h = grip length.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com