| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 4.87 | 0% |
| 20-49 | £ 4.38 | 10% |
| 50-99 | £ 4.14 | 15% |
| 100-499 | £ 3.65 | 25% |
| 500+ | £ 3.17 | 35% |
Body & insert: die cast zinc, black powder coated. Fitted with O'ring to provide IP54 rating.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0231 and A0233. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































