Units | Price/unit after discount | Applied Discount |
1-19 | £ 14.55 | 0% |
20-49 | £ 13.10 | 10% |
50-99 | £ 12.37 | 15% |
100-499 | £ 10.91 | 25% |
500+ | £ 9.46 | 35% |
Body & handle: die cast zinc, nanometer coated.
Supplied with: Key.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0203 and A0224. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Action:
210° handle rotation, 90° cam rotation.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com