Cabinet Lock - Snap in
cylinder lock
Units | Price/unit after discount | Applied Discount |
1-9 | £ 7.98 | 0% |
10-19 | £ 7.18 | 10% |
20-49 | £ 6.78 | 15% |
50-99 | £ 6.38 | 20% |
100+ | £ 5.59 | 30% |
Body: Black plastic (PA6).
Handle: Zinc.
Supplied: Cam and key.
For plain/flush mounted doors, as well as electrical panels and covers.
Easy snap on fix mounting. Make cut out in panel as shown, and simply push in handle, snap on clips will spring back to securely mount handle.