Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.58 | 0% |
10-19 | £ 11.32 | 10% |
20-49 | £ 10.69 | 15% |
50-99 | £ 10.06 | 20% |
100+ | £ 9.44 | 25% |
Push knob: zinc alloy.
Body and catch plate: ABS plastic, black.
Suitable for door/wall thicknesses 15 to 30mm. For 13mm door use a 2mm plastic spacer (order separately).
When installed the push knob is near flush, raised only 4mm from surface.
Supplied with screws (M 3.1x10 and M 3.1x28), and catch plate.
To operate the push knob:
Step 1: door closed, latch is engaged.
Step 2: depress knob to flush position to lock.
Step 3: depress knob to the out position to unlock latch.
For surfaces between 15 to 25mm thick no counter bore is required.
For surfaces from 26 to 35mm thick, 40mm dia. counter bore of depth "h" is required.
h = door thickness - 25mm.
Do not activate the latch before closing the door, it may damage the unit.
Other dimensions as per E0300 (not found). See diagram for mounting dimensions.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com