Lever Catches
finger tip control
Units | Price/unit after discount | Applied Discount |
1-49 | £ 3.29 | 0% |
50-99 | £ 2.96 | 10% |
100-249 | £ 2.80 | 15% |
250-499 | £ 2.63 | 20% |
500+ | £ 2.47 | 25% |
Body: polyamide.
Counterplate: steel.
Designed for use on door/ panel without handle or knob, to provide concealed locking of panel.
Screws not supplied.