Magnetic Touch Latches
overlay doors
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 5.70 | 0% |
| 50-99 | £ 5.13 | 10% |
| 100-249 | £ 4.85 | 15% |
| 250-499 | £ 4.56 | 20% |
| 500+ | £ 4.28 | 25% |
Body: ABS plastic.
Latch and catch plate: steel, yellow zinc chromate.
Push to open/close. For overlay push to open/close doors, a 3,5mm gap between door and cabinet frame is required for push space.
E5250 has an extended/long stroke of 40mm to ensure full and positive movement of door upon actuation.