Magnetic Touch Latches
overlay doors
Units | Price/unit after discount | Applied Discount |
1-49 | £ 5.48 | 0% |
50-99 | £ 4.93 | 10% |
100-249 | £ 4.66 | 15% |
250-499 | £ 4.38 | 20% |
500+ | £ 4.11 | 25% |
Body: ABS plastic.
Latch and catch plate: steel, yellow zinc chromate.
Push to open/close. For overlay push to open/close doors, a 3,5mm gap between door and cabinet frame is required for push space.
E5250 has an extended/long stroke of 40mm to ensure full and positive movement of door upon actuation.