Spring Loaded Lid Stay
s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 23.64 | 0% |
10-19 | £ 21.28 | 10% |
20-49 | £ 20.09 | 15% |
50-99 | £ 18.91 | 20% |
100+ | £ 17.73 | 25% |
Body: stainless steel, AISI 430.
Arm: polyacetal.
Non-handed, for mounting on left or right panel. Can be installed individually or in pairs.