Spring Loaded Lid Stay
s/s
| Price & Availability | Article | Torque per piece max. kgf/cm | Lift assist angle | ||||||||||||||||||
| N0026.AC0090 | 90 | 10° - 80° | |||||||||||||||||||
£ 23.79 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque per piece
max.
kgf/cm 90 Lift assist angle 10° - 80° | |||||||||||||||||||||
| N0026.AC0120 | 120 | 10° - 80° | |||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Torque per piece
max.
kgf/cm 120 Lift assist angle 10° - 80° | |||||||||||||||||||||
Body: stainless steel, AISI 430.
Arm: polyacetal.
Non-handed, for mounting on left or right panel. Can be installed individually or in pairs.