Spring Loaded Lid Stay
s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 23.49 | 0% |
| 10-19 | £ 21.14 | 10% |
| 20-49 | £ 19.97 | 15% |
| 50-99 | £ 18.79 | 20% |
| 100+ | £ 17.62 | 25% |
Body: stainless steel, AISI 430.
Arm: polyacetal.
Non-handed, for mounting on left or right panel. Can be installed individually or in pairs.