Units | Price/unit after discount | Applied Discount |
1-9 | £ 22.92 | 0% |
10-19 | £ 20.63 | 10% |
20-49 | £ 19.48 | 15% |
50-99 | £ 18.34 | 20% |
100+ | £ 17.19 | 25% |
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
For use with lids which are downward opening, with piano, butt or drop hinges. Designed to hold door in both closed and open position. Designed to control speed at which a suitable lid opens, for smooth controlled motion. For use in pairs. Opening angle of 90°. Temperature range 0° to 40°C.
Improper application, or use on a lid not within recommended size and load bearing
value, may lead to stay being overcome and slamming of lid.
Application must be within both the min. and max. load bearing value, stays are for use in pairs see above table.
Check Load Bearing Value (T):
T (Load Bearing Value of stay Kg/ cm) =
1/2 Door Height cm x Door Weight Kg
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com