Disk Dampers
bi-directional
Units | Price/unit after discount | Applied Discount |
1-4 | £ 41.10 | 0% |
5-9 | £ 39.05 | 5% |
10-19 | £ 36.99 | 10% |
20-49 | £ 34.94 | 15% |
50+ | £ 30.83 | 25% |
Body: steel
Socket: nylon with glass fibre
Operating fluid: silicone oil.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Damper can only take torque load.
Temperature range -10°c to +50°c.
Rotational speed 50 rpm max.
Cycle rate 12 cycles/min.
External support for shaft required.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com