Disk Dampers
bi-directional
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.16 | 0% |
5-9 | £ 16.30 | 5% |
10-19 | £ 15.44 | 10% |
20-49 | £ 14.59 | 15% |
50+ | £ 12.87 | 25% |
Body: iron (SPFC).
Shaft: nylon (with glass).
Oil: silicone.
When inserting shaft, insert by rotating shaft in opposite direction to the dampening direction.
Damper can only take torque load.
Temperature range -10° to 50°C.
Rotational speed 20rpm at 23°±3C°.
Rotational speed 50rpm max.
Cycle rate 12 cycle/min.
Dampers are both clockwise and counter clockwise.
Shaft: recommended shaft size Ø10, hardness HRC55, roughness 1.02 or lower
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com