Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.


A Permantly fastened component of Spherical Washer and Concial Seat, offering increased safety. Allows for quick assembly, available in steel or stainless.
Plain Washers are used to distribute the pressue of the nut evenly over the surface. Made from hardened and tempered (350 + 80 HV30) steel.
Type C Spherical Seat Washers used in conjunction with FP0352 and FP0354 Dished Washers, dependent on the application. Made in hardened steel to DIN 6319C.
Type C Spherical Seat Washers in stainless used in conjunction with FP0353 and FP0335 Dished Washers, dependent on the application. Made in hardened steel to DIN 6319C.
Type D Dished Washers in steel are used in conjunction with Seat Washers and when clamping forces need to compensate for uneven surfaces.
Type D Dished Washers in stainless are used in conjunction with Seat Washers and used when clamping forces need to compensate for uneven surfaces.
Type G Dished Washers are ideal to use on slotted clamps due to their large diameter and thickness. Made in tempered steel to DIN 6319G.
Type G Dished Washers are ideal to use on slotted clamps due to their large diameter and thickness. Made in tempered stainless to DIN 6319G.
Our Plain Clamps are in heat-treated steel and can be used with T-bolts, washers and nuts.
The Stepless Adjustable Clamps are ideal for press tools, offering a range of clamping heights used with fixturing parts.
Wixroyd offers two types of T-slot Bolts, one in strength class 8.8/10 and the extra strength version in 12,9 class
Square, Rear Fixing Hardened Tool Steel Grippers. Can be fastened from rear using appropriate bolt of thread.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.