Price & Availability | Article | For thread | For thread inch | d1 tol. H13 | d2 | h1 | h2 | r1 | Load capacity for static load max. kN | With 25400 h3 | With 25700 h3 | Weight g | ||||||||||||||||||
25100.W0106 | M 6 | 1/4" | 6.4 | 12 | 2.3 | 0.7 | 9.0 | 9 | 4.2 | 5.4 | 1 | |||||||||||||||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 For thread
inch 1/4" d1
tol. H13 6.4 d2 12 h1 2.3 h2 0.7 r1 9.0 Load capacity for static load
max.
kN 9 With 25400 h3 4.2 With 25700 h3 5.4 Weight
g 1 | ||||||||||||||||||||||||||||||
25100.W0108 | M 8 | 5/16" | 8.4 | 17 | 3.2 | 0.6 | 12.0 | 17 | 5.6 | 7.1 | 3 | |||||||||||||||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 133 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 For thread
inch 5/16" d1
tol. H13 8.4 d2 17 h1 3.2 h2 0.6 r1 12.0 Load capacity for static load
max.
kN 17 With 25400 h3 5.6 With 25700 h3 7.1 Weight
g 3 | ||||||||||||||||||||||||||||||
25100.W0110 | M10 | 3/8" | 10.5 | 21 | 4.0 | 0.8 | 15.0 | 26 | 6.5 | 7.3 | 5 | |||||||||||||||||||
£ 1.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 For thread
inch 3/8" d1
tol. H13 10.5 d2 21 h1 4.0 h2 0.8 r1 15.0 Load capacity for static load
max.
kN 26 With 25400 h3 6.5 With 25700 h3 7.3 Weight
g 5 | ||||||||||||||||||||||||||||||
25100.W0112 | M12 | 1/2" | 13.0 | 24 | 4.6 | 1.1 | 17.0 | 38 | 8.0 | 9.0 | 8 | |||||||||||||||||||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 For thread
inch 1/2" d1
tol. H13 13.0 d2 24 h1 4.6 h2 1.1 r1 17.0 Load capacity for static load
max.
kN 38 With 25400 h3 8.0 With 25700 h3 9.0 Weight
g 8 | ||||||||||||||||||||||||||||||
25100.W0114 | M14 | - | 15.0 | 28 | 5.0 | 1.4 | 22.0 | 53 | 8.5 | 9.5 | 12 | |||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 428 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M14 For thread
inch - d1
tol. H13 15.0 d2 28 h1 5.0 h2 1.4 r1 22.0 Load capacity for static load
max.
kN 53 With 25400 h3 8.5 With 25700 h3 9.5 Weight
g 12 | ||||||||||||||||||||||||||||||
25100.W0116 | M16 | 5/8" | 17.0 | 30 | 5.3 | 1.3 | 22.0 | 73 | 9.6 | 10.4 | 13 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 For thread
inch 5/8" d1
tol. H13 17.0 d2 30 h1 5.3 h2 1.3 r1 22.0 Load capacity for static load
max.
kN 73 With 25400 h3 9.6 With 25700 h3 10.4 Weight
g 13 | ||||||||||||||||||||||||||||||
25100.W0120 | M20 | 3/4" | 21.0 | 36 | 6.3 | 2.0 | 27.0 | 117 | 11.7 | 12.2 | 23 | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 For thread
inch 3/4" d1
tol. H13 21.0 d2 36 h1 6.3 h2 2.0 r1 27.0 Load capacity for static load
max.
kN 117 With 25400 h3 11.7 With 25700 h3 12.2 Weight
g 23 | ||||||||||||||||||||||||||||||
25100.W0122 | M22 | 7/8" | 23,0* | 40 | 7.6 | 2.5 | 29.5 | 146 | 13.5 | - | 34 | |||||||||||||||||||
£ 16.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M22 For thread
inch 7/8" d1
tol. H13 23,0* d2 40 h1 7.6 h2 2.5 r1 29.5 Load capacity for static load
max.
kN 146 With 25400 h3 13.5 With 25700 h3 - Weight
g 34 | ||||||||||||||||||||||||||||||
25100.W0124 | M24 | 7/8" | 25.0 | 44 | 8.2 | 2.4 | 32.0 | 168 | 15.2 | 15.7 | 45 | |||||||||||||||||||
£ 8.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 For thread
inch 7/8" d1
tol. H13 25.0 d2 44 h1 8.2 h2 2.4 r1 32.0 Load capacity for static load
max.
kN 168 With 25400 h3 15.2 With 25700 h3 15.7 Weight
g 45 | ||||||||||||||||||||||||||||||
25100.W0127 | M27 | 11/16" | 28,0* | 50 | 10.2 | 3.3 | 36.0 | 221 | 17.0 | - | 74 | |||||||||||||||||||
£ 17.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M27 For thread
inch 11/16" d1
tol. H13 28,0* d2 50 h1 10.2 h2 3.3 r1 36.0 Load capacity for static load
max.
kN 221 With 25400 h3 17.0 With 25700 h3 - Weight
g 74 | ||||||||||||||||||||||||||||||
25100.W0130 | M30 | 1-1/8", 1-3/16" | 31.0 | 56 | 11.2 | 3.6 | 41.0 | 269 | 19.2 | 19.7 | 101 | |||||||||||||||||||
£ 15.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 For thread
inch 1-1/8", 1-3/16" d1
tol. H13 31.0 d2 56 h1 11.2 h2 3.6 r1 41.0 Load capacity for static load
max.
kN 269 With 25400 h3 19.2 With 25700 h3 19.7 Weight
g 101 | ||||||||||||||||||||||||||||||
25100.W0133 | M33 | - | 34,0* | 62 | 13.0 | 4.4 | 45.0 | 326 | 21.8 | - | 150 | |||||||||||||||||||
£ 19.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M33 For thread
inch - d1
tol. H13 34,0* d2 62 h1 13.0 h2 4.4 r1 45.0 Load capacity for static load
max.
kN 326 With 25400 h3 21.8 With 25700 h3 - Weight
g 150 | ||||||||||||||||||||||||||||||
25100.W0136 | M36 | 1-1/4", 1-3/8" | 37.0 | 68 | 14.0 | 4.6 | 50.0 | 394 | 23.5 | - | 190 | |||||||||||||||||||
£ 33.13 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M36 For thread
inch 1-1/4", 1-3/8" d1
tol. H13 37.0 d2 68 h1 14.0 h2 4.6 r1 50.0 Load capacity for static load
max.
kN 394 With 25400 h3 23.5 With 25700 h3 - Weight
g 190 | ||||||||||||||||||||||||||||||
25100.W0139 | M39 | - | 40,0* | 75 | 16.0 | 5.6 | 54.0 | 460 | 26.8 | - | 218 | |||||||||||||||||||
£ 36.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M39 For thread
inch - d1
tol. H13 40,0* d2 75 h1 16.0 h2 5.6 r1 54.0 Load capacity for static load
max.
kN 460 With 25400 h3 26.8 With 25700 h3 - Weight
g 218 | ||||||||||||||||||||||||||||||
25100.W0142 | M42 | 1-1/2" | 43.0 | 78 | 17.0 | 6.5 | 58.0 | 542 | 29.0 | - | 310 | |||||||||||||||||||
£ 60.28 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M42 For thread
inch 1-1/2" d1
tol. H13 43.0 d2 78 h1 17.0 h2 6.5 r1 58.0 Load capacity for static load
max.
kN 542 With 25400 h3 29.0 With 25700 h3 - Weight
g 310 | ||||||||||||||||||||||||||||||
25100.W0148 | M48 | 1-3/4" | 50.0 | 92 | 21.0 | 8.0 | 67.0 | 714 | 35.5 | - | 540 | |||||||||||||||||||
£ 41.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 For thread
inch 1-3/4" d1
tol. H13 50.0 d2 92 h1 21.0 h2 8.0 r1 67.0 Load capacity for static load
max.
kN 714 With 25400 h3 35.5 With 25700 h3 - Weight
g 540 | ||||||||||||||||||||||||||||||
25100.W0152 | M52 | - | 54,0* | 96 | 22.0 | 9.3 | 72.0 | 832 | 38.3 | - | 620 | |||||||||||||||||||
£ 46.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M52 For thread
inch - d1
tol. H13 54,0* d2 96 h1 22.0 h2 9.3 r1 72.0 Load capacity for static load
max.
kN 832 With 25400 h3 38.3 With 25700 h3 - Weight
g 620 | ||||||||||||||||||||||||||||||
25100.W0156 | M56 | 2" | 58,0* | 103 | 23.0 | 9.8 | 79.0 | 960 | 39.3 | - | 760 | |||||||||||||||||||
£ 69.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread M56 For thread
inch 2" d1
tol. H13 58,0* d2 103 h1 23.0 h2 9.8 r1 79.0 Load capacity for static load
max.
kN 960 With 25400 h3 39.3 With 25700 h3 - Weight
g 760 | ||||||||||||||||||||||||||||||
25100.W0160 | M60 | - | 62,0* | 112 | 25.0 | 11.0 | 86.0 | 1122 | 43.6 | - | 990 | |||||||||||||||||||
£ 83.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M60 For thread
inch - d1
tol. H13 62,0* d2 112 h1 25.0 h2 11.0 r1 86.0 Load capacity for static load
max.
kN 1122 With 25400 h3 43.6 With 25700 h3 - Weight
g 990 | ||||||||||||||||||||||||||||||
25100.W0164 | M64 | 2-1/4" | 66,0* | 120 | 27.0 | 12.0 | 93.0 | 1269 | 46.6 | - | 1220 | |||||||||||||||||||
£ 94.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M64 For thread
inch 2-1/4" d1
tol. H13 66,0* d2 120 h1 27.0 h2 12.0 r1 93.0 Load capacity for static load
max.
kN 1269 With 25400 h3 46.6 With 25700 h3 - Weight
g 1220 |
Steel, case-hardened.
Produced to DIN 6319C.
Used with dished washers no. 25400 (type D) and no. 25700 (type G). Dimensions marked * not available in DIN standard.
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25100 in combination with washer no. 25700 (type G). Do not use in combination with no. 25400 (type D) in such situations.