Plain Washers
Steel
Price & Availability | Article | For metric thread d1 | For thread d1 inch | d2 tol. H13 | d3 | d4 | h1 | Load capacity for static load max. kN | With 25100 h2 | Weight g | ||||||||||||||||||
25700.W0106 | M 6 | 1/4" | 7.1 | 17 | 11.0 | 4 | 9 | 5.4 | 6 | |||||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 6 For thread d1
inch 1/4" d2
tol. H13 7.1 d3 17 d4 11.0 h1 4 Load capacity for static load
max.
kN 9 With 25100 h2 5.4 Weight
g 6 | ||||||||||||||||||||||||||||
25700.W0108 | M 8 | 5/16" | 9.6 | 24 | 14.5 | 5 | 17 | 7.1 | 13 | |||||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 8 For thread d1
inch 5/16" d2
tol. H13 9.6 d3 24 d4 14.5 h1 5 Load capacity for static load
max.
kN 17 With 25100 h2 7.1 Weight
g 13 | ||||||||||||||||||||||||||||
25700.W0110 | M10 | 3/8" | 12.0 | 30 | 18.5 | 5 | 26 | 7.3 | 19 | |||||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M10 For thread d1
inch 3/8" d2
tol. H13 12.0 d3 30 d4 18.5 h1 5 Load capacity for static load
max.
kN 26 With 25100 h2 7.3 Weight
g 19 | ||||||||||||||||||||||||||||
25700.W0112 | M12 | 1/2" | 14.2 | 36 | 20.0 | 6 | 38 | 9.0 | 32 | |||||||||||||||||||
£ 3.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M12 For thread d1
inch 1/2" d2
tol. H13 14.2 d3 36 d4 20.0 h1 6 Load capacity for static load
max.
kN 38 With 25100 h2 9.0 Weight
g 32 | ||||||||||||||||||||||||||||
25700.W0114 | M14 | - | 16.5 | 40 | 24.8 | 6 | 53 | 9.5 | 48 | |||||||||||||||||||
£ 5.73 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M14 For thread d1
inch - d2
tol. H13 16.5 d3 40 d4 24.8 h1 6 Load capacity for static load
max.
kN 53 With 25100 h2 9.5 Weight
g 48 | ||||||||||||||||||||||||||||
25700.W0116 | M16 | 5/8" | 19.0 | 44 | 26.0 | 7 | 73 | 10.4 | 56 | |||||||||||||||||||
£ 5.73 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M16 For thread d1
inch 5/8" d2
tol. H13 19.0 d3 44 d4 26.0 h1 7 Load capacity for static load
max.
kN 73 With 25100 h2 10.4 Weight
g 56 | ||||||||||||||||||||||||||||
25700.W0120 | M20 | 3/4" | 23.2 | 50 | 31.0 | 8 | 117 | 12.2 | 94 | |||||||||||||||||||
£ 8.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M20 For thread d1
inch 3/4" d2
tol. H13 23.2 d3 50 d4 31.0 h1 8 Load capacity for static load
max.
kN 117 With 25100 h2 12.2 Weight
g 94 | ||||||||||||||||||||||||||||
25700.W0124 | M24 | 7/8" | 28.0 | 60 | 37.0 | 10 | 168 | 15.7 | 169 | |||||||||||||||||||
£ 13.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M24 For thread d1
inch 7/8" d2
tol. H13 28.0 d3 60 d4 37.0 h1 10 Load capacity for static load
max.
kN 168 With 25100 h2 15.7 Weight
g 169 | ||||||||||||||||||||||||||||
25700.W0130 | M30 | 1-1/8", 1-3/16" | 35.0 | 68 | 49.0 | 12 | 269 | 19.7 | 230 | |||||||||||||||||||
£ 22.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M30 For thread d1
inch 1-1/8", 1-3/16" d2
tol. H13 35.0 d3 68 d4 49.0 h1 12 Load capacity for static load
max.
kN 269 With 25100 h2 19.7 Weight
g 230 | ||||||||||||||||||||||||||||
25700.W0136 | M36 | 1-1/4", 1-3/18" | 42.0 | 80 | 60.0 | 12 | 394 | - | 350 | |||||||||||||||||||
£ 46.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M36 For thread d1
inch 1-1/4", 1-3/18" d2
tol. H13 42.0 d3 80 d4 60.0 h1 12 Load capacity for static load
max.
kN 394 With 25100 h2 - Weight
g 350 | ||||||||||||||||||||||||||||
25700.W0142 | M42 | 1-1/2" | 49.0 | 100 | 70.0 | 15 | - | - | 640 | |||||||||||||||||||
£ 71.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M42 For thread d1
inch 1-1/2" d2
tol. H13 49.0 d3 100 d4 70.0 h1 15 Load capacity for static load
max.
kN - With 25100 h2 - Weight
g 640 | ||||||||||||||||||||||||||||
25700.W0148 | M48 | 1-3/4" | 56.0 | 108 | 82.0 | 17 | - | - | 830 | |||||||||||||||||||
£ 85.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M48 For thread d1
inch 1-3/4" d2
tol. H13 56.0 d3 108 d4 82.0 h1 17 Load capacity for static load
max.
kN - With 25100 h2 - Weight
g 830 |
Steel, punched, trued and tempered.
Produced to DIN 6319G.
Their large diameter makes them suitable to bridge the slots of clamps.