Plain Washers
Steel
Price & Availability | Article | Size | d1 | d2 | d3 | h1 -0.2 | l1 | l2 | l3 | l4 | w1 | Matching screw DIN 923 | Weight g | ||||||||||||||||||
36620.W0006 | 6 | 6 | 9 | 38 | 9.8 | 19.6 | 11 | 29.0 | 19 | 7.5 | M 6x10 | 66 | |||||||||||||||||||
£ 30.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 d1 6 d2 9 d3 38 h1
-0.2 9.8 l1 19.6 l2 11 l3 29.0 l4 19 w1 7.5 Matching screw DIN 923 M 6x10 Weight
g 66 | |||||||||||||||||||||||||||||||
36620.W0008 | 8 | 8 | 9 | 43 | 9.8 | 21.6 | 14 | 32.5 | 21 | 9.5 | M 6x10 | 81 | |||||||||||||||||||
£ 33.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 d1 8 d2 9 d3 43 h1
-0.2 9.8 l1 21.6 l2 14 l3 32.5 l4 21 w1 9.5 Matching screw DIN 923 M 6x10 Weight
g 81 | |||||||||||||||||||||||||||||||
36620.W0010 | 10 | 10 | 9 | 48 | 9.8 | 23.6 | 17 | 36.5 | 23 | 11.5 | M 6x10 | 99 | |||||||||||||||||||
£ 36.91 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 10 d1 10 d2 9 d3 48 h1
-0.2 9.8 l1 23.6 l2 17 l3 36.5 l4 23 w1 11.5 Matching screw DIN 923 M 6x10 Weight
g 99 | |||||||||||||||||||||||||||||||
36620.W0012 | 12 | 12 | 11 | 61 | 11.8 | 29.6 | 22 | 45.0 | 29 | 13.5 | M 8x12 | 194 | |||||||||||||||||||
£ 46.36 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12 d1 12 d2 11 d3 61 h1
-0.2 11.8 l1 29.6 l2 22 l3 45.0 l4 29 w1 13.5 Matching screw DIN 923 M 8x12 Weight
g 194 | |||||||||||||||||||||||||||||||
36620.W0016 | 16 | 16 | 11 | 68 | 11.8 | 33.6 | 25 | 50.0 | 33 | 17.5 | M 8x12 | 229 | |||||||||||||||||||
£ 51.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 d1 16 d2 11 d3 68 h1
-0.2 11.8 l1 33.6 l2 25 l3 50.0 l4 33 w1 17.5 Matching screw DIN 923 M 8x12 Weight
g 229 | |||||||||||||||||||||||||||||||
36620.W0020 | 20 | 20 | 11 | 74 | 11.8 | 36.6 | 28 | 55.0 | 36 | 21.5 | M 8x12 | 265 | |||||||||||||||||||
£ 61.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 d1 20 d2 11 d3 74 h1
-0.2 11.8 l1 36.6 l2 28 l3 55.0 l4 36 w1 21.5 Matching screw DIN 923 M 8x12 Weight
g 265 | |||||||||||||||||||||||||||||||
36620.W0024 | 24 | 24 | 11 | 82 | 15.8 | 40.6 | 32 | 62.0 | 40 | 25.5 | M 8x16 | 430 | |||||||||||||||||||
£ 72.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 24 d1 24 d2 11 d3 82 h1
-0.2 15.8 l1 40.6 l2 32 l3 62.0 l4 40 w1 25.5 Matching screw DIN 923 M 8x16 Weight
g 430 | |||||||||||||||||||||||||||||||
36620.W0030 | 30 | 30 | 11 | 97 | 15.8 | 49.0 | 39 | 73.0 | 48 | 32.0 | M 8x16 | 584 | |||||||||||||||||||
£ 87.85 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 30 d2 11 d3 97 h1
-0.2 15.8 l1 49.0 l2 39 l3 73.0 l4 48 w1 32.0 Matching screw DIN 923 M 8x16 Weight
g 584 |
Heat-treated steel (DIN 6371), blackened and tempered.
Shoulder bolt: steel, strength class 5.8, blackened.
Shoulder bolt no. 36700 (DIN 923) provided.