Plain Washers
Steel
Price & Availability | Article | For metric thread d1 | For thread d1 inch | d2 tol. H13 | d3 | d4 | h1 | Torque max. Nm | Load capacity for static load max. kN | With 25205 h2 | Weight g | ||||||||||||||||||
25805.W0106 | M 6 | 1/4" | 7.1 | 17 | 11.0 | 4 | 6 | 6 | 5.2 | 6 | |||||||||||||||||||
£ 7.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 6 For thread d1
inch 1/4" d2
tol. H13 7.1 d3 17 d4 11.0 h1 4 Torque
max.
Nm 6 Load capacity for static load
max.
kN 6 With 25205 h2 5.2 Weight
g 6 | |||||||||||||||||||||||||||||
25805.W0108 | M 8 | 5/16" | 9.6 | 24 | 14.5 | 5 | 16 | 12 | 6.8 | 15 | |||||||||||||||||||
£ 10.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 8 For thread d1
inch 5/16" d2
tol. H13 9.6 d3 24 d4 14.5 h1 5 Torque
max.
Nm 16 Load capacity for static load
max.
kN 12 With 25205 h2 6.8 Weight
g 15 | |||||||||||||||||||||||||||||
25805.W0110 | M10 | 3/8" | 12.0 | 30 | 18.5 | 5 | 32 | 16 | 7.1 | 22 | |||||||||||||||||||
£ 12.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M10 For thread d1
inch 3/8" d2
tol. H13 12.0 d3 30 d4 18.5 h1 5 Torque
max.
Nm 32 Load capacity for static load
max.
kN 16 With 25205 h2 7.1 Weight
g 22 | |||||||||||||||||||||||||||||
25805.W0112 | M12 | 1/2" | 14.2 | 36 | 20.0 | 6 | 56 | 24 | 8.9 | 40 | |||||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M12 For thread d1
inch 1/2" d2
tol. H13 14.2 d3 36 d4 20.0 h1 6 Torque
max.
Nm 56 Load capacity for static load
max.
kN 24 With 25205 h2 8.9 Weight
g 40 | |||||||||||||||||||||||||||||
25805.W0116 | M16 | 5/8" | 19.0 | 44 | 26.0 | 7 | 135 | 45 | 10.1 | 66 | |||||||||||||||||||
£ 23.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M16 For thread d1
inch 5/8" d2
tol. H13 19.0 d3 44 d4 26.0 h1 7 Torque
max.
Nm 135 Load capacity for static load
max.
kN 45 With 25205 h2 10.1 Weight
g 66 | |||||||||||||||||||||||||||||
25805.W0120 | M20 | 3/4" | 23.2 | 50 | 31.0 | 8 | 280 | 71 | 12.1 | 95 | |||||||||||||||||||
£ 40.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M20 For thread d1
inch 3/4" d2
tol. H13 23.2 d3 50 d4 31.0 h1 8 Torque
max.
Nm 280 Load capacity for static load
max.
kN 71 With 25205 h2 12.1 Weight
g 95 | |||||||||||||||||||||||||||||
25805.W0124 | M24 | 7/8" | 28.0 | 60 | 37.0 | 10 | 455 | 105 | 15.4 | 171 | |||||||||||||||||||
£ 52.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M24 For thread d1
inch 7/8" d2
tol. H13 28.0 d3 60 d4 37.0 h1 10 Torque
max.
Nm 455 Load capacity for static load
max.
kN 105 With 25205 h2 15.4 Weight
g 171 | |||||||||||||||||||||||||||||
25805.W0130 | M30 | 1-1/8", 1-3/16" | 35.0 | 68 | 49.0 | 12 | 1050 | 191 | 18.8 | 236 | |||||||||||||||||||
£ 61.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M30 For thread d1
inch 1-1/8", 1-3/16" d2
tol. H13 35.0 d3 68 d4 49.0 h1 12 Torque
max.
Nm 1050 Load capacity for static load
max.
kN 191 With 25205 h2 18.8 Weight
g 236 |
Stainless steel (AISI 316, 1.4401).
Produced to DIN 6319G.
Their large diameter makes them suitable to bridge wide slots.
*Torque values of screwed connector A2-70 are approximate. Actual preloads should be considered, coefficient of friction µtotal 0,12.