Recessed Pull Handles, or flush handles, are designed for when you need a low profile to avoid protruding elements for space efficiency. They are ideal for slide action doors on cabinets and cupboards, removable panels, covers or hatches. Design styles include: ring pull, tray handle, and standard recessed styles. Wixroyd Recessed Pull Handles are available in stainless steel, aluminium, zinc alloy and thermoplastic. Mounting method varies between design styles.
Our technical support team is always on hand to help choose the right recessed handle for your space conscious application. We also feature free CAD files across our site for all our pull handle products to help you save time planning your project.


Rear mounting Pull Handles - recessed. Black plastic material supplied with spacer and screws (M4x8).
Our plastic recessed handle is a simple and stable design for use on panels 1 to 5mm thick. It comes supplied with four oval-head screws to DIN 7985.
Recessed Pull Handles - profiled aluminium with black polyamide end caps. Different mounting options available depending on application. Minimum stress
Rear mounting stainless steel recessed pull handles. AISI 304 satin finish. Supplied with stainless steel M4 Nut.
Stainless steel (AISI 304) with satin finish. Supplied with stainless M5 nut.
Stainless steel (AISI 304) Recessed Pull Handles with polished finish. Press fit design.
Stainless still (AISI 304) recessed pull handles with satin finish. For applications where space efficiency is necessary.
Stainless steel Tray Handle design pull handle. Handle features a spring return function to return to position when released.
Polyamide Tray Handle design recessed pull handle. Mountable in front or behind housing wall with appropriate sized cutout. Features natural finger profiling in the handle.
Flush inset Handle for lifting and pulling. Made from ABS resin with a tool-less single hole installation design.
Polished stainless steel (AISI 304) Ring Pull handle. Appropriate stainless steel screws are also provided.
Polished stainless steel Ring Pull handle. Stainless steel screws are also provided for full corrosion resistance.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.