Designed exclusively for industry, these hinges are commonly used on access panels and doors on machines. Simply mounting and sturdy design make for easy installation and cleaning.


Made from die-cast zinc with a black powder coat, with a nickle-plated steel pin.
Surface Mount Leaf Hinges. Manufactured for plain/flush mounted doors as well as electrical panels and covers.
Surface Mount Leaf Hinges - Integrated. Available in a chrome finish or black coated.
Polished stainless steel (AISI 304) Surface Mount Leaf Hinges with screw mounts. Ideal for plain or flush mounted, isolated heavy doors or electrical panels. Operates at 180°.
Made from stainless steel, AISI 304, with a polished finish.
Weld-on stainless steel (AISI 304) Piano Hinges with satin finish. For screw on versions please refer to S0100.
This Surface Mount Leaf Hinge is made from stainless steel
Standard Gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For attractive easy functional opening for telecom and data cabinets as well as other industrial enclosures. Lock and handle in one attractive design.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.