Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | h2 | h3 | t | w1 | w2 | w3 | d1 | d2 | No. of knuckles | No. of mounting holes | Weight g | ||||||||||||||||||
S0700.AC0005 | 51 | 7.5 | 36 | 1.3 | 39.0 | - | 7.0 | 6.2 | 4.2 | 3 | 4 | 27.4 | |||||||||||||||||||
£ 5.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 51 h2 7.5 h3 36 t 1.3 w1 39.0 w2 - w3 7.0 d1 6.2 d2 4.2 No. of knuckles 3 No. of mounting holes 4 Weight
g 27.4 | |||||||||||||||||||||||||||||||
S0700.AC0006 | 64 | 7.0 | 25 | 1.3 | 42.5 | 6.0 | 8.0 | 6.2 | 5.0 | 5 | 6 | 36.5 | |||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 64 h2 7.0 h3 25 t 1.3 w1 42.5 w2 6.0 w3 8.0 d1 6.2 d2 5.0 No. of knuckles 5 No. of mounting holes 6 Weight
g 36.5 | |||||||||||||||||||||||||||||||
S0700.AC0007 | 76 | 9.0 | 29 | 1.5 | 50.0 | 7.0 | 9.0 | 7.4 | 5.2 | 5 | 6 | 59.5 | |||||||||||||||||||
£ 9.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 76 h2 9.0 h3 29 t 1.5 w1 50.0 w2 7.0 w3 9.0 d1 7.4 d2 5.2 No. of knuckles 5 No. of mounting holes 6 Weight
g 59.5 | |||||||||||||||||||||||||||||||
S0700.AC0008 | 89 | 10.5 | 34 | 1.7 | 56.5 | 7.5 | 10.5 | 9.0 | 5.4 | 5 | 6 | 91.6 | |||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 89 h2 10.5 h3 34 t 1.7 w1 56.5 w2 7.5 w3 10.5 d1 9.0 d2 5.4 No. of knuckles 5 No. of mounting holes 6 Weight
g 91.6 | |||||||||||||||||||||||||||||||
S0700.AC0010 | 102 | 9.0 | 28 | 1.8 | 70.0 | 9.0 | 14.0 | 9.5 | 6.0 | 5 | 8 | 132.5 | |||||||||||||||||||
£ 16.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 102 h2 9.0 h3 28 t 1.8 w1 70.0 w2 9.0 w3 14.0 d1 9.5 d2 6.0 No. of knuckles 5 No. of mounting holes 8 Weight
g 132.5 | |||||||||||||||||||||||||||||||
S0700.AC0012 | 127 | 11.0 | 35 | 1.9 | 82.0 | 10.5 | 16.0 | 11.5 | 6.0 | 5 | 8 | 231.5 | |||||||||||||||||||
£ 25.25 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 127 h2 11.0 h3 35 t 1.9 w1 82.0 w2 10.5 w3 16.0 d1 11.5 d2 6.0 No. of knuckles 5 No. of mounting holes 8 Weight
g 231.5 |
Body: stainless steel, AISI 304, polished finish.
Bushing: polyacetal.