Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | Fx kN | Fy kN | d1 | Opening angle ° | ||||||||||||||||||
S1192.AW0010 | Chrome | 45 x 14 | 1.675 | 2.0 | M 6 | 180° | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
Finish Chrome Size 45 x 14 Fx
kN 1.675 Fy
kN 2.0 d1 M 6 Opening angle
° 180° | |||||||||||||||||||||||||
S1192.AW0020 | Black Coated | 45 x 14 | 1.675 | 2.0 | M 6 | 180° | |||||||||||||||||||
£ 3.76 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Finish Black Coated Size 45 x 14 Fx
kN 1.675 Fy
kN 2.0 d1 M 6 Opening angle
° 180° |
Hinge: die cast zinc.
Pin: steel, nickel-plated.
Bushing: PA.
Not supplied: SCREWS.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 3 x M6 screws.
Max. opening angle 180°.
Parts supplied tightly fitted.