Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | h1 | h2 | l1 | l2 | |||||||||||||||||||||
S0561.HW0040 | Black Coated | 40 x 40 | 9.0 | 5.0 | 40 | 25 | ||||||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
Finish Black Coated Size 40 x 40 h1 9.0 h2 5.0 l1 40 l2 25 | ||||||||||||||||||||||||||||
S0561.HW0050 | Black Coated | 50 x 50 | 11.5 | 6.0 | 50 | 30 | ||||||||||||||||||||||
£ 4.87 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Finish Black Coated Size 50 x 50 h1 11.5 h2 6.0 l1 50 l2 30 | ||||||||||||||||||||||||||||
S0561.HW0057 | Black Coated | 50 x 76 | 11.5 | 6.0 | 50 | 30 | ||||||||||||||||||||||
£ 7.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 50 x 76 h1 11.5 h2 6.0 l1 50 l2 30 | ||||||||||||||||||||||||||||
S0561.HW0060 | Black Coated | 60 x 60 | 15.0 | 8.0 | 60 | 36 | ||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 60 x 60 h1 15.0 h2 8.0 l1 60 l2 36 | ||||||||||||||||||||||||||||
S0561.HW0140 | Chrome | 40 x 40 | 9.8 | 5.2 | 40 | 25 | ||||||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Size 40 x 40 h1 9.8 h2 5.2 l1 40 l2 25 | ||||||||||||||||||||||||||||
S0561.HW0150 | Chrome | 50 x 50 | 11.2 | 6.0 | 50 | 30 | ||||||||||||||||||||||
£ 7.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Size 50 x 50 h1 11.2 h2 6.0 l1 50 l2 30 | ||||||||||||||||||||||||||||
S0561.HW0157 | Chrome | 50 x 76 | 11.0 | 6.0 | 50 | 30 | ||||||||||||||||||||||
£ 7.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Size 50 x 76 h1 11.0 h2 6.0 l1 50 l2 30 | ||||||||||||||||||||||||||||
S0561.HW0160 | Chrome | 60 x 60 | 17.2 | 8.2 | 60 | 38 | ||||||||||||||||||||||
£ 5.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Size 60 x 60 h1 17.2 h2 8.2 l1 60 l2 38 | ||||||||||||||||||||||||||||
S0561.AW1612 | Chrome | 60x120 | 17.2 | 8.2 | 60 | 90 | ||||||||||||||||||||||
£ 8.45 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Chrome Size 60x120 h1 17.2 h2 8.2 l1 60 l2 90 |
Price & Availability | Article | w1 | w2 | d1 | d2 | 90° Angled stress kN | Axial load Fx max. N | Axial stress kN | Radial load Fx N | Radial stress kN | |||||||||||||||||||||
S0561.HW0040 | 40 | 25 | 10.2 | 5.3 | 2.00 | 1.2 | 1.45 | 1.0 | 2.1 | ||||||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
w1 40 w2 25 d1 10.2 d2 5.3 90° Angled stress
kN 2.00 Axial load Fx
max.
N 1.2 Axial stress
kN 1.45 Radial load Fx
N 1.0 Radial stress
kN 2.1 | |||||||||||||||||||||||||||||||
S0561.HW0050 | 50 | 30 | 12.5 | 6.3 | 2.45 | 1.3 | 2.10 | 1.2 | 3.5 | ||||||||||||||||||||||
£ 4.87 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
w1 50 w2 30 d1 12.5 d2 6.3 90° Angled stress
kN 2.45 Axial load Fx
max.
N 1.3 Axial stress
kN 2.10 Radial load Fx
N 1.2 Radial stress
kN 3.5 | |||||||||||||||||||||||||||||||
S0561.HW0057 | 76 | 56 | 12.5 | 6.3 | 1.25 | 1.2 | 1.30 | 1.1 | 3.0 | ||||||||||||||||||||||
£ 7.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 76 w2 56 d1 12.5 d2 6.3 90° Angled stress
kN 1.25 Axial load Fx
max.
N 1.2 Axial stress
kN 1.30 Radial load Fx
N 1.1 Radial stress
kN 3.0 | |||||||||||||||||||||||||||||||
S0561.HW0060 | 60 | 36 | 16.5 | 8.4 | 4.40 | 1.8 | 3.20 | 1.5 | 6.0 | ||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 60 w2 36 d1 16.5 d2 8.4 90° Angled stress
kN 4.40 Axial load Fx
max.
N 1.8 Axial stress
kN 3.20 Radial load Fx
N 1.5 Radial stress
kN 6.0 | |||||||||||||||||||||||||||||||
S0561.HW0140 | 40 | 25 | - | 5.2 | 2.00 | - | 1.45 | - | 2.1 | ||||||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 40 w2 25 d1 - d2 5.2 90° Angled stress
kN 2.00 Axial load Fx
max.
N - Axial stress
kN 1.45 Radial load Fx
N - Radial stress
kN 2.1 | |||||||||||||||||||||||||||||||
S0561.HW0150 | 50 | 30 | - | 6.3 | 4.40 | - | 3.20 | - | 6.0 | ||||||||||||||||||||||
£ 7.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 50 w2 30 d1 - d2 6.3 90° Angled stress
kN 4.40 Axial load Fx
max.
N - Axial stress
kN 3.20 Radial load Fx
N - Radial stress
kN 6.0 | |||||||||||||||||||||||||||||||
S0561.HW0157 | 76 | 55 | - | 6.3 | 2.45 | - | 2.10 | - | 3.5 | ||||||||||||||||||||||
£ 7.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 76 w2 55 d1 - d2 6.3 90° Angled stress
kN 2.45 Axial load Fx
max.
N - Axial stress
kN 2.10 Radial load Fx
N - Radial stress
kN 3.5 | |||||||||||||||||||||||||||||||
S0561.HW0160 | 60 | 36 | - | 8.2 | 1.25 | - | 1.30 | - | 3.0 | ||||||||||||||||||||||
£ 5.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
w1 60 w2 36 d1 - d2 8.2 90° Angled stress
kN 1.25 Axial load Fx
max.
N - Axial stress
kN 1.30 Radial load Fx
N - Radial stress
kN 3.0 | |||||||||||||||||||||||||||||||
S0561.AW1612 | 120 | 36 | - | 8.2 | 1.50 | - | 1.30 | - | 4.5 | ||||||||||||||||||||||
£ 8.45 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 120 w2 36 d1 - d2 8.2 90° Angled stress
kN 1.50 Axial load Fx
max.
N - Axial stress
kN 1.30 Radial load Fx
N - Radial stress
kN 4.5 |
Black Coated
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Chrome
Body: die cast zinc, chrome plated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°