Wixroyds range of External hinges is crafted from all the hinges in our standard range that are suitable for external applications, this is due to the material that they are made from, for example the majority of these will be made from either Stainless Steel, Plastic or Die Cast Zinc. In this range we have tried to cover every kind of type of hinge that you may require for an external application ranging from lift-off hinges to Butt hinges.
External Hinges