Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Door return | a | b | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
S1928.AW0001 | Black Coated | 24.6 | 4.6 | 20 | 1050 | 980 | 3 | 1.5 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
Finish Black Coated Door return 24.6 a 4.6 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 1.5 | |||||||||||||||||||||||||||
S1928.AW0002 | Black Coated | 25.1 | 5.1 | 20 | 1050 | 980 | 3 | 2.0 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Door return 25.1 a 5.1 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 2.0 | |||||||||||||||||||||||||||
S1928.AW0003 | Black Coated | 26.1 | 6.1 | 20 | 1050 | 980 | 3 | 3.0 | |||||||||||||||||||
£ 4.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Door return 26.1 a 6.1 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 3.0 |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
Opening angle 180°.
Mounting via use of installation clip and "t-nut" slot on hinge body. Requires additional cutout in frame (see technical drawing).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.