Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | h1 | l1 | l2 | w1 | w2 | w3 | Fx N | Fy N | d1 | d2 | ||||||||||||||||||
| S0742.AW0150 | 1.5 | 150 | 60 | 32 | 20 | 10 | 840 | 1380 | 6 | 3.5 | |||||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 1.5 l1 150 l2 60 w1 32 w2 20 w3 10 Fx
N 840 Fy
N 1380 d1 6 d2 3.5 | |||||||||||||||||||||||||||||
Hinge: steel, zinc plated
Opening angle 180°.