Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | l1 | l2 | w1 | w2 | Fx N | Fy N | d1 | d2 | d3 | ||||||||||||||||||
S0738.AW0037 | 2 | 37 | 22.5 | 35 | 23 | 745 | 1090 | 5.2 | 8 | 9 | |||||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
h1 2 l1 37 l2 22.5 w1 35 w2 23 Fx
N 745 Fy
N 1090 d1 5.2 d2 8 d3 9 |
Hinge: polishing stainless steel.
Opening angle 180°.