Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | h1 | h2 | h3 | l1 | l2 | l3 | l4 | w1 | w2 | w3 | Fx N | Fy N | d1 | d2 | ||||||||||||||||||
S2030.AW0030 | Black Coated | 18 | 13 | 6 | 70 | 35 | 60 | 40 | 45 | 28.7 | 13 | 55 | 75 | 5.5 | 6.5 | |||||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 116 Need more? Please call us.
Finish Black Coated h1 18 h2 13 h3 6 l1 70 l2 35 l3 60 l4 40 w1 45 w2 28.7 w3 13 Fx
N 55 Fy
N 75 d1 5.5 d2 6.5 |
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. Mount via M5 screw (not supplied).