Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Door return | h1 | h2 | Fx kN | Fy kN | mc min. | ts panel thickness | ||||||||||||||||||
S1903.AW0015 | Stainless | 19.6 | 4.6 | 15 | 900 | 700 | 2 | 1.5 | |||||||||||||||||||
£ 15.16 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
Finish Stainless Door return 19.6 h1 4.6 h2 15 Fx
kN 900 Fy
kN 700 mc
min. 2 ts panel thickness 1.5 |
Hinge: stainless steel AISI 304, wire-drawing polishing.
For sheet metal and machine enclosures with a 19 to 21mm door return, up to 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors.
Max. opening angle 180°.
Use M6 nut on intergrated stud to secure (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.