Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | h1 | l1 | l2 | l3 | w1 | w2 | Fx N | Fy N | d1 | d2 | d3 | ||||||||||||||||||
| S0464.AW0040 | 2.5 | 119.5 | 20 | 27 | 40 | 20 | 520 | 600 | 5.6 | 10 | 5 | |||||||||||||||||||
£ 6.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 2.5 l1 119.5 l2 20 l3 27 w1 40 w2 20 Fx
N 520 Fy
N 600 d1 5.6 d2 10 d3 5 | ||||||||||||||||||||||||||||||
Hinge: stainless steel.
Opening angle 180°.