Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Type | Finish | Size | Fx kN | Fy kN | Opening angle ° | ||||||||||||||||||
S1806.AW0010 | Left Hand | Black coated | 85 x 77 | 1.5 | 1.3 | 180° | |||||||||||||||||||
£ 18.66 per unit (click for quantity discounts) Ready to despatch 130 Need more? Please call us.
Type Left Hand Finish Black coated Size 85 x 77 Fx
kN 1.5 Fy
kN 1.3 Opening angle
° 180° | |||||||||||||||||||||||||
S1806.AW0020 | Right Hand | Black coated | 85 x 77 | 1.5 | 1.3 | 180° | |||||||||||||||||||
£ 15.69 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
Type Right Hand Finish Black coated Size 85 x 77 Fx
kN 1.5 Fy
kN 1.3 Opening angle
° 180° |
Die cast zinc, black powder coated .
Shaft: stainless steel AISI 304.
Bearing: delrin plastic.
Ideal for heating and ventilation applications, for use on flat panels and covers.
Increase off-set via use of additional spacers, for your own design (not supplied).
Mounting via M5 screws.
Max. opening angle 180°.
Maximum 5.3mm axial adjustment.