Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Finish | Size | h1 | h2 | h3 | l1 | l2 | w1 | w2 | d1 | d2 | 90° Angled stress | Axial load Fx max. N | Axial stress kN | Radial load Fx N | Radial stress kN | ||||||||||||||||||
| S1101.HW0040 | Black Coated | 40 x 40 | 9.0 | 5 | 10.0 | 40 | 25 | 40 | 25 | M 5 | 4 | 1.85 | 1.2 | 0.90 | 1.0 | 1.70 | |||||||||||||||||||
£ 3.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 40 x 40 h1 9.0 h2 5 h3 10.0 l1 40 l2 25 w1 40 w2 25 d1 M 5 d2 4 90° Angled stress 1.85 Axial load Fx
max.
N 1.2 Axial stress
kN 0.90 Radial load Fx
N 1.0 Radial stress
kN 1.70 | |||||||||||||||||||||||||||||||||||
| S1101.HW0050 | Black Coated | 50 x 50 | 11.5 | 6 | 12.5 | 50 | 30 | 50 | 30 | M 6 | 6 | 2.00 | 1.3 | 2.05 | 1.2 | 3.55 | |||||||||||||||||||
£ 5.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 50 x 50 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 w1 50 w2 30 d1 M 6 d2 6 90° Angled stress 2.00 Axial load Fx
max.
N 1.3 Axial stress
kN 2.05 Radial load Fx
N 1.2 Radial stress
kN 3.55 | |||||||||||||||||||||||||||||||||||
| S1101.MW0057 | Black Coated | 50 x 70 | 11.5 | 6 | 12.5 | 50 | 30 | 76 | 56 | M 6 | 6 | 2.00 | 1.8 | 3.05 | 1.5 | 4.05 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 50 x 70 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 w1 76 w2 56 d1 M 6 d2 6 90° Angled stress 2.00 Axial load Fx
max.
N 1.8 Axial stress
kN 3.05 Radial load Fx
N 1.5 Radial stress
kN 4.05 | |||||||||||||||||||||||||||||||||||
| S1101.HW0060 | Black Coated | 60 x 60 | 15.0 | 8 | 16.5 | 60 | 36 | 60 | 36 | M 6 | 8 | 2.55 | 1.2 | 1.50 | 11.2 | 3.00 | |||||||||||||||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 60 x 60 h1 15.0 h2 8 h3 16.5 l1 60 l2 36 w1 60 w2 36 d1 M 6 d2 8 90° Angled stress 2.55 Axial load Fx
max.
N 1.2 Axial stress
kN 1.50 Radial load Fx
N 11.2 Radial stress
kN 3.00 | |||||||||||||||||||||||||||||||||||
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.