Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Door thickness max. | Hinge dia. | Weight g | ||||||||||||||||||
S2050.AC0038 | 16-20mm | 38 | 79 | |||||||||||||||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Door thickness
max. 16-20mm Hinge dia. 38 Weight
g 79 |
Die cast zinc, nickel plated.
Hinge flush when opened.
Max door thickness: 16-20mm. Overlay coverage: 14-16mm.
Hinge alignment adjustable after installaton. Max. opening angle 90°.
Ideal for use in hi-fi cabinets, writing desks etc.