Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | Fx N | Fy N | d1 | Opening angle ° | ||||||||||||||||||
S1828.AW0080 | Black plastic | 80 x 105 | 800 | 600 | 9 | 180° | |||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black plastic Size 80 x 105 Fx
N 800 Fy
N 600 d1 9 Opening angle
° 180° |
Polyamide plastic (PA), black.
Pin: steel, zinc plated.
Opening angle 180°. Ideal for heating and ventilation apps, for use on flat panels and covers. Mounting via M8 screws (not supplied).