Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | h2 | l1 | l2 | w1 | w2 | w3 | Fx N | Fy N | d1 | d2 | ||||||||||||||||||
S0741.AW0040 | 1.2 | 1.8 | 40 | 24 | 32 | 20 | 16 | 340 | 600 | 3.2 | 3.5 | |||||||||||||||||||
£ 4.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 1.2 h2 1.8 l1 40 l2 24 w1 32 w2 20 w3 16 Fx
N 340 Fy
N 600 d1 3.2 d2 3.5 |
304 stainless steel.
Opening angle 180°.