| Price & Availability | Article | Finish | Door return | a | b | Fx N | Fy N | mc min. | ts panel thickness | ||||||||||||||||||
| S1911.AW0001 | Black coated | 24.1 | 4.6 | 20 | 1050 | 980 | 3 | 1.5 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
Finish Black coated Door return 24.1 a 4.6 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 1.5 | |||||||||||||||||||||||||||
| S1911.AW0002 | Black coated | 25.1 | 5.1 | 20 | 1050 | 980 | 3 | 2.0 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black coated Door return 25.1 a 5.1 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 2.0 | |||||||||||||||||||||||||||
| S1911.AW0003 | Black coated | 26.1 | 6.1 | 20 | 1050 | 980 | 3 | 3.0 | |||||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black coated Door return 26.1 a 6.1 b 20 Fx
N 1050 Fy
N 980 mc
min. 3 ts panel thickness 3.0 | |||||||||||||||||||||||||||
Hinge: die cast zinc, black powder coated. Pin: steel, nickel-plated.
For sheet metal and machine enclosures with a 24 to 26mm door return up to 3mm thick. For installation dimension see cut out detail.
Mounting via M6 screws.
Universal left or right hand opening doors.
Max. opening angle 180°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.