Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Type | h1 | h2 | h3 | l1 | l2 | w1 | w2 | Fx kN | Fy kN | d1 | d2 | ||||||||||||||||||
S1113.AW0010 | Left | 15 | 8 | 14.5 | 90 | 32 | 60 | 36 | 1.12 | 1.2 | M 8 | 8 | |||||||||||||||||||
£ 8.75 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
Type Left h1 15 h2 8 h3 14.5 l1 90 l2 32 w1 60 w2 36 Fx
kN 1.12 Fy
kN 1.2 d1 M 8 d2 8 | |||||||||||||||||||||||||||||||
S1113.AW0020 | Right | 15 | 8 | 14.5 | 90 | 32 | 60 | 36 | 1.12 | 1.2 | M 8 | 8 | |||||||||||||||||||
£ 8.75 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
Type Right h1 15 h2 8 h3 14.5 l1 90 l2 32 w1 60 w2 36 Fx
kN 1.12 Fy
kN 1.2 d1 M 8 d2 8 |
Hinge: die cast zinc, black powder coated.
Pin: nickel-plated steel.
Opening angel 180°.