Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | h1 | h2 | h3 | t | w1 | w2 | w3 | d1 | d2 | No. of knuckles | No. of mounting holes | Weight g | ||||||||||||||||||
S0720.AC0005 | 51 | 7.5 | 36 | 0.8 | 34.5 | - | 6.5 | 4.8 | 4.4 | 5 | 4 | 15.2 | |||||||||||||||||||
£ 3.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 51 h2 7.5 h3 36 t 0.8 w1 34.5 w2 - w3 6.5 d1 4.8 d2 4.4 No. of knuckles 5 No. of mounting holes 4 Weight
g 15.2 | |||||||||||||||||||||||||||||||
S0720.AC0006 | 64 | 8.0 | 24 | 0.9 | 40.0 | 5.5 | 9.0 | 5.0 | 4.2 | 5 | 6 | 23.8 | |||||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
h1 64 h2 8.0 h3 24 t 0.9 w1 40.0 w2 5.5 w3 9.0 d1 5.0 d2 4.2 No. of knuckles 5 No. of mounting holes 6 Weight
g 23.8 | |||||||||||||||||||||||||||||||
S0720.AC0007 | 76 | 10.0 | 28 | 1.0 | 46.0 | 7.5 | 10.0 | 6.0 | 4.5 | 5 | 6 | 37.8 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 76 h2 10.0 h3 28 t 1.0 w1 46.0 w2 7.5 w3 10.0 d1 6.0 d2 4.5 No. of knuckles 5 No. of mounting holes 6 Weight
g 37.8 | |||||||||||||||||||||||||||||||
S0720.AC0008 | 89 | 9.5 | 35 | 1.2 | 56.0 | 8.0 | 12.0 | 7.0 | 5.5 | 5 | 6 | 63.6 | |||||||||||||||||||
£ 7.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 89 h2 9.5 h3 35 t 1.2 w1 56.0 w2 8.0 w3 12.0 d1 7.0 d2 5.5 No. of knuckles 5 No. of mounting holes 6 Weight
g 63.6 | |||||||||||||||||||||||||||||||
S0720.AC0010 | 102 | 10.5 | 27 | 1.4 | 66.5 | 9.0 | 12.0 | 8.0 | 5.5 | 5 | 8 | 96.4 | |||||||||||||||||||
£ 9.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
h1 102 h2 10.5 h3 27 t 1.4 w1 66.5 w2 9.0 w3 12.0 d1 8.0 d2 5.5 No. of knuckles 5 No. of mounting holes 8 Weight
g 96.4 | |||||||||||||||||||||||||||||||
S0720.AC0012 | 127 | 11.0 | 35 | 1.5 | 82.0 | 10.0 | 17.0 | 9.0 | 5.4 | 5 | 8 | 161.5 | |||||||||||||||||||
£ 18.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 127 h2 11.0 h3 35 t 1.5 w1 82.0 w2 10.0 w3 17.0 d1 9.0 d2 5.4 No. of knuckles 5 No. of mounting holes 8 Weight
g 161.5 |
Stainless steel, AISI 304, polished finish.