Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Finish | Size | Fx kN | Fy kN | d1 | d2 | Opening angle ° | ||||||||||||||||||
S1172.AW0010 | Chrome | 33 x 21 | 1.2 | 1.0 | M 8 | M 4 | 180° | |||||||||||||||||||
£ 2.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Chrome Size 33 x 21 Fx
kN 1.2 Fy
kN 1.0 d1 M 8 d2 M 4 Opening angle
° 180° | ||||||||||||||||||||||||||
S1172.AW0020 | Black Coated | 33 x 21 | 1.2 | 1.0 | M 8 | M 4 | 180° | |||||||||||||||||||
£ 2.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Size 33 x 21 Fx
kN 1.2 Fy
kN 1.0 d1 M 8 d2 M 4 Opening angle
° 180° |
Hinge: die cast zinc.
Pin: steel.
For electrical panels and covers. Opening angle 180°.
Parts supplied tightly fitted.