Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Type | Size | h1 | h2 | h3 | l1 | l2 | w1 | w2 | d1 | d2 | 90° Angled stress | Axial stress kN | Radial stress kN | ||||||||||||||||||
S1102.AW0040 | Black Coated | 40x40 | 9.0 | 5 | 10.0 | 40 | 25 | 40 | 25 | M 5 | 4 | 2.0 | 1.45 | 2.1 | |||||||||||||||||||
Ready to despatch 100 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Black Coated Size 40x40 h1 9.0 h2 5 h3 10.0 l1 40 l2 25 w1 40 w2 25 d1 M 5 d2 4 90° Angled stress 2.0 Axial stress
kN 1.45 Radial stress
kN 2.1 | |||||||||||||||||||||||||||||||||
S1102.AW0050 | Black Coated | 50x50 | 11.5 | 6 | 12.5 | 50 | 30 | 50 | 30 | M 6 | 6 | 2.45 | 2.1 | 3.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Black Coated Size 50x50 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 w1 50 w2 30 d1 M 6 d2 6 90° Angled stress 2.45 Axial stress
kN 2.1 Radial stress
kN 3.5 | |||||||||||||||||||||||||||||||||
S1102.AW0140 | Chrome | 40x40 | 9.0 | 5 | 10.0 | 40 | 25 | 40 | 25 | M 5 | 4 | - | - | - | |||||||||||||||||||
£ 2.02 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Chrome Size 40x40 h1 9.0 h2 5 h3 10.0 l1 40 l2 25 w1 40 w2 25 d1 M 5 d2 4 90° Angled stress - Axial stress
kN - Radial stress
kN - | |||||||||||||||||||||||||||||||||
S1102.AW0150 | Chrome | 50x50 | 11.5 | 6 | 12.5 | 50 | 30 | 50 | 30 | M 6 | 6 | - | - | - | |||||||||||||||||||
Ready to despatch 133 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Chrome Size 50x50 h1 11.5 h2 6 h3 12.5 l1 50 l2 30 w1 50 w2 30 d1 M 6 d2 6 90° Angled stress - Axial stress
kN - Radial stress
kN - |
Die Cast Zinc, Black Powder Coated Pin: steel, nickel plated.
Die Cast Zinc, Chrome Finish Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.