Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.02 | 0% |
20-49 | £ 1.82 | 10% |
50-99 | £ 1.72 | 15% |
100-499 | £ 1.52 | 25% |
500+ | £ 1.31 | 35% |
Die Cast Zinc, Black Powder Coated Pin: steel, nickel plated.
Die Cast Zinc, Chrome Finish Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.