Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Type | Finish | Size | Picture | e | h1 | h2 | l1 | l2 | l3 | m | w1 | w2 | w3 | d | Mounting | ||||||||||||||||||
S1120.AW0050 | Equal | Plastic | 50 x 50 | 1 | 12.0 | 11 | 6 | 50 | 30 | - | M 6 | 50 | 30 | - | 6.3 | Rear - Rear | |||||||||||||||||||
£ 5.45 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Equal Finish Plastic Size 50 x 50 Picture 1 e 12.0 h1 11 h2 6 l1 50 l2 30 l3 - m M 6 w1 50 w2 30 w3 - d 6.3 Mounting Rear - Rear | |||||||||||||||||||||||||||||||||||
S1120.AW0040 | Equal | Plastic | 40 x 40 | 1 | 8.5 | 9 | 5 | 40 | 25 | - | M 5 | 40 | 25 | - | 5.3 | Rear - Rear | |||||||||||||||||||
£ 1.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Equal Finish Plastic Size 40 x 40 Picture 1 e 8.5 h1 9 h2 5 l1 40 l2 25 l3 - m M 5 w1 40 w2 25 w3 - d 5.3 Mounting Rear - Rear | |||||||||||||||||||||||||||||||||||
S1120.AW0150 | Equal | Plastic | 50 x 50 | 2 | 12.0 | 11 | 6 | 50 | 30 | 30 | M 6 | 50 | 30 | 10 | 6.3 | Rear - Front | |||||||||||||||||||
£ 1.61 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
Type Equal Finish Plastic Size 50 x 50 Picture 2 e 12.0 h1 11 h2 6 l1 50 l2 30 l3 30 m M 6 w1 50 w2 30 w3 10 d 6.3 Mounting Rear - Front |
Body: polyamide, DIN-EN ISO 1043-1 PA 6 GFR 30. Black.
Pin: stainless steel, AISI 304.
For plain/flush mounted doors, as well as electrical panels and covers.
Max. opening angle 270°.