Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.45 | 0% |
20-49 | £ 4.91 | 10% |
50-99 | £ 4.63 | 15% |
100-499 | £ 4.09 | 25% |
500+ | £ 3.54 | 35% |
Body: polyamide, DIN-EN ISO 1043-1 PA 6 GFR 30. Black.
Pin: stainless steel, AISI 304.
For plain/flush mounted doors, as well as electrical panels and covers.
Max. opening angle 270°.