Surface Mount - Piano
weld-on - s/s
Price & Availability | Article | Type | Load/pair max. kg | Weight g | ||||||||||||||||||
S0600.AC0065 | Type one | 8 | 60 | |||||||||||||||||||
£ 21.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type one Load/pair
max.
kg 8 Weight
g 60 | ||||||||||||||||||||||
S0600.AC0100 | Type two | 13 | 100 | |||||||||||||||||||
£ 24.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type two Load/pair
max.
kg 13 Weight
g 100 |
Body: aluminium.
Spacer: polyacetal.
Pin: stainless steel, AISI 304.
Due to unique spacers, hinge generates no friction powder and is ideal for semiconductor rooms, clean rooms, medical and food processing applications.