Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 21.07 | 0% |
10-19 | £ 18.96 | 10% |
20-49 | £ 17.91 | 15% |
50-99 | £ 16.86 | 20% |
100+ | £ 15.80 | 25% |
Body: aluminium.
Spacer: polyacetal.
Pin: stainless steel, AISI 304.
Due to unique spacers, hinge generates no friction powder and is ideal for semiconductor rooms, clean rooms, medical and food processing applications.